not for new design
RoHS Compliant
Lead-free

BFP840FESD

ea.
in stock

Content could not be loaded

Unfortunately, we were unable to load the content for this section. You may want to refresh the page or try again later.

BFP840FESD
BFP840FESD
ea.

Product details

  • fT
    85 GHz
  • Gmax
    27.50 dB @900 MHz
  • IC max
    35 mA
  • NFmin
    0.60 dB @900 MHz
  • OIP3
    21 dBm
  • OP1dB
    4.5 dBm
  • Ptot
    75 mW
  • VCEO max
    2.25 V
OPN
BFP840FESDH6327XTSA1
Product Status not for new design
Infineon Package
Package Name N/A
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead-free Yes
Halogen Free Yes
RoHS Compliant Yes
Infineon stock last updated:
ea. in stock

Product Status not for new design
Infineon Package
Package Name -
Packing Size 3000
Packing Type TAPE & REEL
Moisture Level 1
Moisture Packing NON DRY
Lead Free
Halogen Free
RoHS Compliant
ea.
in stock
The BFP840FESD is a discrete RF heterojunction bipolar transistor (HBT) with an integrated ESD protection suitable for 5 GHz band applications.

Features

  • Unique combination of high end RF performance and robustness: 20 dBm maximum RF input power, 1.5kV HBM ESD hardness
  • High transition frequency fT = 85 GHz to enable best in class noise figure at high frequencies: NFmin = 0.75 dB at 5.5 GHz, 1.8 V, 5 mA
  • High gain Gms = 23 dB at 5.5 GHz, 1.8 V, 10 mA
  • OIP3 = 22 dBm at 5.5 GHz, 1.8 V, 10 mA
  • Suitable for low voltage applications e.g. VCC = 1.2 V and 1.8 V (2.85 V, 3.3 V, 3.6 V require a corresponding collector resistor)
  • Low profile and small form factor leadless package

Applications

Documents

Design resources

Developer community

{ "ctalist":[ { "link" : "https://community.infineon.com/t5/forums/postpage/choose-node/true", "label" : "Ask the community", "labelEn" : "Ask the community" }, { "link" : "https://community.infineon.com/t5/Forums/ct-p/products", "label" : "View all discussions", "labelEn" : "View all discussions" } ] }